IESNA:LM-63-2002
[TEST]P1505428
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-98)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-B-04-WHGL-PS (3000K_L24_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, CONIC WHITE SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 24,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]24409
TILT=NONE
1 -1 1 37 1 1 1 -1.383333 -1.383333 0
1 1 159.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
13692.6 13665.4 13647.2 13580.4 13450.9 13312.3 13153.9 12959.2 12733.1 12473.2
12179.5 11805.8 11312.4 10703.6 9921.5 8872.9 7717.1 6589.3 5549.8 4657.1
3892.4 3157.3 2405.7 1655 988.4 799.4 655.1 535.4 454.6 417.5
386.9 351.5 300.3 239.3 169.1 88.3 0
